Nelson™ Heat Trace 230V Type HLT Self-Regulating Heater Cable

Nelson™ Heat Trace HLT Series self-regulating heater cable is ideal for maintaining fluid flow over a wide range of operating temperatures. The product is used for freeze protection of periodically steam (13.8 BAR) cleaned pipes and temperature maintenance for 120 °C or lower processes. HLT Series are 230 Volt heating cables designed for use in ordinary (unclassified) and hazardous (classified) locations. Typical applications include hydrocarbon and chemical product piping.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Type HLT self-regulating heater cable is a parallel circuit electric heater strip. A conductive fluoropolymer core material is extruded over the multi-stranded, nickel-plated, 1.3 mm² copper bus wires. A fluoropolymer jacket provides excellent diele
  • Operating principle: The parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides a continuous parallel heating element permitting the cable to be cut to any length in the field with no dead or cold zones

Specifications

Certifications and Compliances
ATEX and IECEx Certified: Hazardous (Classified) Locations
ATEX
Ex II 2 G; Ex e IIC T3 Gb; Ex II 2 D; Ex tb IIIC T195°C
IECEx
Ex II 2 G; Ex e IIC T3 Gb; Ex II 2 D; Ex tb IIIC T195°C
Ambient Temperature
-40 °C ? Tamb ? +55 °C
Maintain Temperature
+120°C
Maximum Continuous Exposure Temperature
+120°C (continuous power on)
Maximum Intermittent Exposure Temperature
+215 °C (1000 hours cumulative exposure)
Temperature Classification (T Code)
T3 +200°C per IEC 60079 standards
Bus Wire Size
1.3 mm² Copper Conductors
Minimum Installation Temperature
-40 °C
Minimum Bend Radius
25 mm at -40 °C
Dimensions
5.1 mm x 10.5 mm
Accessories
Connection kits, thermostats, contactors, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings