Appleton™ PN APM050C135UD104

Rigmaster 50W, 1040mA, 127-277v High Lum

Read more...

Features

  • Light weight and low profile design makes installation easy even in compact spaces
  • Hinged wire box cover with captive screws for easy installation and maintenance
  • Five safety retention points to secure fixture and enhance workplace safety
  • Mounting brackets support numerous bolt patterns to facilitate retrofit installation
  • Wirenuts and screw type terminal block options provide added wiring flexibility
  • Notched position locking mechanism for aiming consistency
  • The standard fixture offers up to 7600 lumens of uniform high quality illumination. Operating in emergency mode, the Rigmaster delivers up to 1350 lumens with 90 min and 180 min battery backup options
  • Industry-leading thermal management for safe, reliable operation over wide temperature range
  • Two 3/4" NPT hubs on each side for through wiring. Three 3/4" NPT close up plug provided
  • Field replaceable LED driver and lens
  • 60,000+ hours LED life for years of maintenance free operation

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1, Groups E, F, G; Class III; Class I, Zone 2, Group IIC; Zone 20, Group IIIC; Type 3R, 4, 4X, IP66; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water); American Bureau of Shipping (ABS) Certified
Lumens to Watts
(2ft) 4300 lumens are equivalent to 2 x 32W T8 lamps; (4ft) 7600 lumens are equivalent to 3 x 32W T8 lamps
Ambient Temperature
Standard version: -40 °C to +65 °C (-40 °F to +149 °F). Emergency version: -20 °C to +55 °C (-4 °F to +131 °F)
Electrical
120-277 Vac, 50/60 Hz; 125-300 Vdc or 347-480 Vac
Standard Materials and Finishes
Housing is copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. Thermal shock- and impact-resistant polycarbonate lens. Silicone rubber gasket, mechanically secured. Stainless steel bolts, aluminum close up plugs and zinc plated steel mounting brackets
Options
Factory installed or individual brackets, safety cable, 1/2" or 3/4" NPT threads, clear polycarbonate lens or diffused lens, wirenuts or screw terminal blocks, Emergency Battery Backup
Warranty
10 year standard warranty

Documents & Drawings