O-Zgedney™ PN 111

BX SQ CRNR SW 3X2X2 PLSTR EARS1/2 KO

Read more...

Features

  • 3’ X 2’ square corner switch boxes with knockouts
  • 3-3/4’ X 2’ and 4’ square corner switch boxes with knockouts
  • 3’ X 2’ bevel corner switch boxes 2-1/4’ deep with nonmetallic sheathed cable clamps
  • 3’ X 2’ square corner switch boxes with nonmetallic sheathed cable clamps
  • 3’ X 2’ corner switch box with knockouts
  • 3’ X 2-1/8’ square corner switch boxes with nonmetallic sheathed cable clamps
  • 3-3/4’ X 2’ square corner switch boxes with nonmetallic sheathed cable clamps
  • 3’ X 2’ square corner switch boxes with clamps for armored cable (AC); metal clad cable (MCI, MCI-A, MCS, MCC); flexible metal conduit (FMC)
  • 3’ X 2’ square corner switch boxes with armored cable (AC)/metal clad cable (MCI, MCI-A, MCC)/ flexible metal conduit clamps

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness