EasyHeat™ PN ILSR

Self Regulating Cable Pipe Connection Kit

Read more...

Features

  • Inside-the-Pipe Self-regulating Heating System. For Residential Applications
  • Maximum freeze protection for water supply pipes in ambient temperatures down to -40 °F (-40 °C)
  • Freeze protection in metal or plastic pipes up to 6 in (15 cm) in diameter
  • 120 Vac operating voltage
  • For use with EasyHeat™ self-regulating heating cables SR31J and TSR31-F
  • Maximum cable length is 67 m (220 ft) using SR31, or 84 m (275 ft) using TSR31-F
  • Withstands water pressure up to 60 PSIG
  • Includes shrink tubes, crimp connectors, 3/4 in NPT fitting and 6 ft (2 m) pull cord with in-line ground fault circut interrupter (GFCI) with reset button for safety protection
  • One year limited warranty

Specifications

Certifications
ILSR Connection Kit is CSA Certified for US and Canadian Standards. SR Trace cables are UL Listed to US and Canadian Standards. TSR cables are UL Listed, CSA Certified, and Factory Mutual Approved. SL-3 Thermostat Controller is CSA Certified
Certifications
0

Documents & Drawings