EasyHeat™ PN 14DCL

DUAL COLD LEAD AWG14 MAX 600V

Read more...

Features

  • For Commercial and Residential Applications
  • Cold lead extension cables 14CL (#14 AWG to 14 Amps) and 10CL (#10 AWG to 30 Amps) are suitable only for extending single cold leads on EasyHeat™ snow melting cables. Cold leads longer than standard lengths are sold either factory spliced onto mats or cut-to-order on separate reels. Factory spliced leads are available in 1 ft (0.03 m) increments. Cut-to-order leads are sold by the foot
  • The SKDG splice kit is intended to be used to repair dual and single conductor construction EasyHeat™ snow melting mats and cable kits, damaged either during installation or operation
  • The NMPLT nameplate is a NEC requirement for all snow melting installations
  • The Detecto DT1 heating cable and mat fault indicator (battery operated) is designed to monitor EasyHeat™ cable or mat systems at every step during installation. It sounds an alarm immediately in the event of an open or shorted connection in the cable

Specifications

Certifications
Cold lead extension cables are UL Listed and CSA Certified. DT1 conforms to European Directives
Certifications
0

Documents & Drawings