Appleton™ PN EBR1034EH100P4

EBR 100A 3W4P WEST EHD 100A P4

Read more...

Features

  • EBRH: interlocked disconnect switch provides safe connect and disconnect operation at 30, 60 or 100 Amp, 600 Vac maximum. Two or three pole, non-fused motor circuit switch. EBRH permits safe operation in Class I, Group B as well as Class I, Group
  • EBR: interlocked circuit breaker provides interlocked connect and disconnect operation as well as short circuit and thermal time delay overload protection
  • To operate, insert plug (which automatically locks into receptacle) and turn Breaker Handle to ON position. To remove plug, turn Handle to OFF position, lift Plug Release Knob and pull plug out.
  • Style 2 (shell and extra pole) grounding
  • Spring door keeps dust out of receptacle when plug is not in use. Screw cap also supplied at no charge for NEMA 4 applications.
  • Brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
  • Contacts have beryllium copper wire springs
  • Plug mechanical cable clamps prevent strain on cables – they meet or exceed UL strain relief pull-out requirements
  • Neoprene bushing compressed by cable collar prevents entrance of water
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • 1-1/2 NPT tapped conduit openings; one top two bottom
  • ACP and CPH plug fits Powertite™ Series hazardous location EBR and EBRH receptacles.

Specifications

Hazardous Area Classification
EBR Receptacle: Class I, Division 1 and 2, Groups B, C, D Class II, Division 1 and 2, Groups F, G Class III NEMA 3, 3R, 4, 4X, 7CD, 9FG?DBR Receptacle: Class II, Division 1 and 2, Groups F, G Class III NEMA 3, 3R, 4, 4X, 9FG
Amperage
30, 60, 100 or 150
Voltage
120/240/480/600 Vac or 250 Vdc
Number of Poles
3 or 4
Number of Wires
2 or 3
Horsepower Ratings
1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60 or 75
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;, 60 Amp: 0.500 to 1.375#8221;, 100 Amp: 0.875 to 1.906#8221;, 150 Amp: 1.09#8221; to 2.187#8221;
Mounting Box Entries
Feed-Thru
Materials and Finishes
Receptacles, mounting box, covers and plug housings are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Insulating blocks are fiber glass reinforced polyester.

Documents & Drawings