EasyHeat™ PN PSR2018

PSR HEATING CABLE 18 FT 240V

Read more...

Features

  • Self-regulating, Pre-terminated Cable. For Commercial and Residential Applications
  • 120 Vac and 240 Vac models available. 120 Vac models have an integral three-wire plug with a pilot light. 240 Vac models have a three wire pigtail
  • Cables are rated at 5 Watts per 1 ft (0.30 m) at +50 °F (+10 °C)
  • Pre-terminated lengths from 6 ft - 100 ft (1.83 m - 30.48 m)
  • Manufactured with a water resistant TPE outer jacket
  • One year limited warranty

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified for ordinary locations
Heating Cable Control Options and Power Connection
120 Vac cables should be plugged into a ground fault protected electrical receptacle. 240 Vac cables are designed to be directly connected into an appropriate electrical outlet box supplied by ground fault protected circuit
Accessories
Installation tape and caution labels are available. See EasyHeat™ Pipe Tracing Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings