Two-Gang Weatherproof In-Use Covers with Inserts

Appleton™ and O-Z/Gedney™ two-gang weatherproof in-use covers with inserts are device boxes designed for wiring for switches, receptacles, GFCIs, etc in wet, damp or dry locations. They are extra-duty rated and provide protection that allows the cover to be closed while the cords are plugged in. The sleek industrial design allows device inserts to snap into place without the use of tools.

Read more...

Features

  • Extra-Duty rated per the requirements of the NEC
  • Provides weather protection with cover closed and cords plugged in
  • Multi-height lever adjusts to create a cover depth of 2-3/4’ or 3-1/2’
  • Impact rated
  • Adhesive sealing gasket factory installed to ease installation
  • Reinforced hinge withstands 40 lbs. stress test
  • Device inserts snap into place without the use of tools
  • Extra-large cord opening for heavy gauge cords
  • Sleek industrial design
  • Lockable

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
Diecast aluminum boxes and covers. Zinc plated stamped steel lever

Documents & Drawings