Appleton™ PN CONF00032054

ERMB22CFLBUNGW1P

Read more...

Features

  • Low profile design makes installation easy even in compact spaces
  • Screw-off cover allows quick and hassle free access to wiring compartment
  • Up to four safety retention points to secure fixture and enhance workplace safety
  • Mounting brackets support numerous bolt patterns to facilitate retrofit installation
  • Notched position locking mechanism for aiming consistency
  • One 3/4" NPT hubs on each side for through wiring. 1/2" NPT available as an option
  • The standard fixture offers up to 7600 lumens of uniform high quality illumination.Operating in emergency mode, the Rigmaster delivers up to 1350 lumens with 90 min and 180 min battery backup options
  • Industry-leading thermal management for safe, reliable operation over wide temperature range
  • Field replaceable LED driver and lens
  • 60,000+ hours LED life for years of maintenance free operation

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class II, Division 1, Groups E, F, G; Class I, Zone 1, Group IIB; Class III; Type 3R, 4, 4X, IP66; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water); American Bureau of Shipping (ABS) Certified
Lumens to Watts
2 ft (4300 lumens) fixture is equivalent to 2 x 32W T8 Lamps, 4 ft (7600 lumens) fixture is equivalent to 3 x 32W T8 Lamps
Ambient Temperature
Standard version: -40 °C to +65 °C (-40 °F to +149 °F). Emergency version: -20 °C to +55 °C (-4 °F to +131 °F)
Electrical
120-277 Vac, 50/60 Hz; 125-300 Vdc or 347-480 Vac
Standard Materials and Finishes
Housing is copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. Thermal shock- and impact-resistant glass lens. Silicone rubber gasket, mechanically secured. Stainless steel bolts, aluminum close up plugs and zinc plated steel mounting brackets
Wiring
Choice of terminal blocks or wirenuts to meet end user preferences
Options
Brackets can be factory installed, up to two safety cables can be included with fixture, choice of clear or frosted glass for visual comfort, option for 1/2" or 3/4" NPT threads, Emergency Battery Backup for 90 or 180 minutes
DesignLights™ Consortium
Check DLC QPL for current list of products
Warranty
10 year standard warranty

Documents & Drawings