Appleton™ XP Series Pre-Wired Factory Sealed Circuit Breaker Panelboards

Appleton™ explosionproof, dust-ignitionproof, XP Series pre-wired panelboards are suitable indoors or outdoors, for protection and control of electrical apparatus and circuits in hazardous environments. These factory sealed compact panelboards are designed to centrally control switching systems for multiple branch circuits that are used for lighting, heat trace, small motors and other electrical equipment. XP Series panelboards are certified for use in Class I areas where flammable gases or vapors are present either continuously, intermittently or under abnormal circumstance. They are ideal for use in chemical and petrochemical plants, petroleum refineries, other process facilities and industrial applications.

Read more...

Products

Search
1-1 of 1 results for Products
:
Appleton™ PN XPRS3PCEB4X
Application
Amperage
Area Classification
Certifications
cULus
CSA
UL
availability
Application
Amperage
Area Classification
Certifications
availability
cULus
CSA
UL
Compare

Features

  • Explosionproof, dust-ignitionproof, watertight. Pre-wired Factory sealed
  • Wiring from branch circuit breakers in the panelboard to the terminal blocks in the terminal enclosure are factory sealed, eliminating the need of labor intensive field wiring and use of sealing fittings
  • Exclusive rotary-slide circuit breaker operators have positive action and will align with breakers in ON or OFF position when cover is being closed. Design allows breaker to be locked in ON or OFF position. Will not prevent breaker from tripping
  • Conduit entries in top or bottom positioned terminal enclosure can be either field installed or factory installed to customer requirements
  • Furnished with bolt on breakers
  • Installation is easy with keyhole mounting lugs to simplify mounting. Detailed marking is plainly visible for easy circuit identification
  • Removable hinged cover gives unobstructed access to interior. Left hand hinges are standard. Right hand hinges are available
  • Four sizes of panelboards available
  • Standard branch circuit breakers type BAB, 1-, 2- or 3-pole. 10,000 RMS symmetrical (240 Volt Max.)
  • Standard branch circuit breakers type GHB, 1-, 2- or 3-pole. 10,000 RMS symmetrical interrupting capacity80 Volt)
  • Standard branch circuit breakers type GBH, 1-, 2- or 3-pole. 10,000 RMS symmetrical interrupting capacity (347/600 Volt)
  • F-Frame available in 480 and 600 Volts. Interrupting capacity up to 65,000 RMS symmetrical available. Consult your local representative

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III
CEC Certifications and Compliances
EMR Canada approved; NEMA/EEMAC 3, 4, 4X, 7BCD, 9EFG, 12; IP66
Standard Materials
Copperfree (4/10 of 1% max.) aluminum panelboard enclosure and cover; 304 stainless steel terminal enclosure; stainless steel operator shafts, cover bolts and fasteners; aluminum alloy operator knobs and copper bus bar
Standard Finishes
Enclosure and cover have a corrosion resistant gray epoxy powder coat electrostatically applied
Panel Options
Drain/breather, ferrous alloy, ground fault interrupter, equipment protection devices, alarm, grounded neutral lug, heater, bottom feed, LED indicator light, operator cover, and right hinge. See catalog pages for details
Main Breaker Options
1A or 1B, or 2A or 2B auxiliary switch, shunt trip, and under voltage release are available. See catalog pages for details
Custom Options
Lighting contactor 30Amps, 3Poles - 12poles, high AIC rating F-Frame breakers, dc rating, 316L stainless steel terminal enclosure and Division I Certification are available. Contact your local representative for details

Documents & Drawings