Appleton™ Wireless Motion Sensor

The Appleton™ Wireless Motion Sensor extends motion and light sensor coverage around obstacles for Emerson's Connected lighting ecosystem. Powered by WirelessHART and a field replaceable battery, Appleton Wireless Motion Sensor can be easily installed in the process environment and reports the state of its sensors to Plantweb Insight. After commissioning within Emerson Plantweb™ Insight's Connected Lighting Application, the Appleton Wireless Motion Sensor wirelessly signals its state for group lighting control.

Read more...

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment, parking garages, and other areas where dust, water, dirt, and rough usage are a problem
  • Battery powered Passive Infrared (PIR) wireless motion sensor with onboard illuminance sensor
  • Adds supplemental motion sensing detection for Connected Lighting groups in Plantweb Insight Connected Lighting application
  • WirelessHART technology is secure, cost-effective and delivers > 99% data reliability
  • Design is suited for low mounting heights up to 20 ft
  • SmartPower™ module provides up to 5-year maintenance-free operation and field replacement without transmitter removal
  • Designed with an internal antenna for a compact and lightweight design
  • Durable polymer housing offers superior resistance to process environments
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting

Specifications

Detecting/Sensing
Passive Infrared (PIR) Motion Detection and Illumination Sensing
Output Signal
WirelessHART protocol, 2.5 GHz ISM Band
Diagnostics
Basic Diagnostics
Certifications and Compliances
Hazardous and ordinary location, see catalog page for details
Update Rate
Default 5 mins. User selectable from 1 sec. to 60 min
Power Module Life
Up to 5-year life, field replaceable (order separately)
Antenna Type
Internal
Ambient Temperature
Standard version: -40°C to +65°C (-40°F to +149°F)
Accessories
Mounting bracket (sold separately)
Warranty
5 year standard warranty

Documents & Drawings