Appleton™ WD2S Series Factory Sealed Disconnect Switches

Appleton™ WD2S Series disconnect switches are factory sealed for ease of installation, no external seals are required. They provide safe circuit disconnect or motor control in hazardous areas. These switches are available in 30, 60, 100 or 200 Amp models, both non-fused and fused (fuses are not included).

Read more...

Products

Search
1-10 of 12 results for Products
:
Appleton™ PN WD2S1034
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S1034F
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S20034
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S20034AUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S3034
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S3034AUX
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S3034BD
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S3034F
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S3034FIL
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare
Appleton™ PN WD2S6034
Application
Amperage
30
60
100
Area Classification
Certifications
UL
cCSAus
availability
Application
Amperage
Area Classification
Certifications
availability
30
60
100
UL
cCSAus
Compare

Features

  • Factory sealed; no external seals required
  • 100 Amp models and smaller are suitable for use with DC voltages (250 Vdc Max) as well as AC voltages
  • All models are suitable for use with AC voltages to 600 Vac max
  • Short circuit withstand rated to 10,000 RMS symmetrical amperes (unfused)
  • Removable hinged cover allows for ease of installation and maintenance
  • Single top and bottom conduit entries supplied, drilled and tapped 1-1/4#8221; NPT
  • Key-hole mounting feet for easy installation
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Cover can be padlocked closed
  • Ergonomically designed rugged cast aluminum handle
  • Operating handle can be locked in the OFF position with provision to lock in the ON position

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Ex de IIB + H2; Class I, Zone 1, AEx de IIB + H2; Types 3, 4, 4X, 5
NEC Certifications and Compliances
Class I, Zone 1, AEx de IIB + H2 T5
CEC Certifications and Compliances
Ex de IIB + H2 T5
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel hardware; durable cast aluminum operating handle
Standard Finishes
Enclosure and cover have gray epoxy powder coat
Options
1NO, 1NC auxiliary switch, breather/drain and LED indicator lights are available. See catalog pages for details

Documents & Drawings