Appleton™ TSPe Polyamide Cable Glands

Appleton™ TSPe Series Polyamide Cable Glands are ATEX/IECEx Certified. They are suitable for non-armored cables certified for enclosures with the following protection modes: Ex e Increased safety and D Dust environment. They are also weatherproof IP68. Finger-locking seal provides superior cable retention & strain relief. Intrinsically safe (Ex i) blue nut version available. The TSPe cable glands are ideal for onshore and offshore use and for other hazardous areas exposed to gases and dust.

Read more...

Features

  • Black (RAL9011), halogen free polyamide body
  • Weatherproof halogen free elastomer sealing gasket supplied
  • Weatherproof IP68 blue (RAL5015) halogen free polyamide body

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 � 20, 21 and 22; Ex II 2 G + 1 D; IP66 / 68
ATEX/IECEx Certified Materials
Halogen free Polyamide body with waterproof halogen free elastomer gasket and entry thread seal
Weatherproof IP68 Materials
Halogen free polyamide body with weatherproof halogen free elastomer gasket and entry thread seal

Documents & Drawings