Appleton™ PN WYT0606CGH

APPLETON COVER GASKET/HARDWARE

Read more...

Features

  • Weatherproof. Suitable for a variety of applications
  • Cast metal enclosure means one piece construction. No spot-welded seams like those found in formed sheet metal boxes
  • Greater mechanical strength. Thicker walls make them more suitable for drilling and tapping at the factory or in the field
  • Cast metal enclosures will provide long life, are inherently corrosion resistant, are able to withstand more mechanical abuse and have the lowest initial cost
  • Weatherproof boxes are so constructed as to be suitable for use outdoors under normal conditions. If it is necessary to prevent the entry of water under extreme conditions of weather, boxes listed as watertight or raintight are recommended
  • Boxes have a post in each corner and allowances must be made for them when conduit entrances are to be located close to a corner
  • Neoprene gasket located between cover and box
  • Wide selection of sizes and locations for drilled-and-tapped and slip-hole conduit entrances
  • Cross ribbed, heavy duty cover with pry bar slots
  • Checkered cover provides non-slip surface and are made to withstand pedestrian traffic. Heavy checkered steel covers can be furnished which will accommodate vehicular traffic H-25 loading. See catalog page for details

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Cast iron enclosure and cover with hot dip galvanized finish, neoprene gasket and stainless steel screws
Options
Checkered steel covers suitable for vehicular traffic (H-25 loading) are available. Engraved lettering on cover per specification. For additional options see Ordering Information catalog pages

Documents & Drawings