Appleton™ PN WYF080806

CAST IRON JUNCTION BOX

Read more...

Features

  • Submersible, raintight, watertight, dust-tight. Suitable for a variety of applications
  • These boxes are listed by Underwriters Laboratories and Canadian Standards Association as Type 4. They are suitable for use indoors, outdoors, or where subject to rain, dripping, splashing water, or hose-directed water
  • Cast metal enclosure means one piece construction. No spot-welded seams like those found in formed sheet metal boxes
  • Greater mechanical strength. Thicker walls make them more suitable for drilling and tapping at the factory or in the field
  • Cast metal enclosures will provide long life, are inherently corrosion resistant, are able to withstand more mechanical abuse and have the lowest initial cost
  • Mounting lugs are provided on all surface mounted boxes. Boxes up to 12” x 6” have 2 mounting lugs. Larger boxes have 4 mounting lugs. All mounting lugs will be located on the long sides of the box, unless otherwise specified
  • Wide flange provides greater contact between gasket cover and box
  • Raintight boxes are constructed to withstand a beating rain
  • Watertight boxes (NEMA Type 4) are constructed to prevent the entry of water under extreme conditions of weather
  • Dust-tight boxes are constructed to provide a degree of protection against dust and falling dirt

Specifications

NEC/CEC Certifications and Compliances
NEMA/CSA Type 1, 2, 3, 3R, 3S, 4, 5, 12, 12K, 13
CEC Certifications and Compliances
Class II, Division 1 and 2, Class III
Standard Materials and Finishes
Cast iron enclosure and cover with hot dip galvanized finish, neoprene gasket and stainless steel screws
Options
For additional options see Ordering Information catalog pages

Documents & Drawings