Appleton™ PN WSAUX2

ELEC INTERLOCKS FOR SQ-D SW

Read more...

Features

  • For use where an interlocked disconnect switch is desired to control a Powertite™ receptacle and insertion or removal of plug.
  • Dead front design: receptacle is not energized until plug is fully inserted and switch is engaged. Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Square D™ F­Series operating mechanism designed to endure at least three times the number of operations required by NEMA and UL standards
  • Insulated, dual-color polymer operating handle clearly indicates the switch being energized. Ergonomically designed handle is made of high-impact polymer material for exceptional ruggedness, durability and corrosion resistance
  • Short circuit withstand rated to 200,000 RMS symmetrical Amps (Class R and J Fusing)
  • Available in fused or non-fused versions. Class J fusing standard for WSR. Product can be retrofitted with Class K or S fuses.
  • Utilizes Style 2 (shell and extra pole) grounding and 3-wire, 4-pole receptacle wiring
  • Spring door standard and screw cap provided at no additional cost to meet NEMA 3, 3R, 4, 4X applications
  • Cover can be padlocked closed. Operating handle can be locked in the OFF or ON position
  • Stainless steel key-hole mounting feet and removable hinged cover on WSR Series allows for ease of installation and maintenance
  • Stainless Steel captive spring out quad lead cover bolts for easy access and corrosion resistance
  • Conduit entry is drilled and tapped to 1-1/2#8221;. Reducer bushings 1-1/2#8221; to 1-1/4#8221; and 1-1/2#8221; to 1#8221; provided at no additional cost (WSR)

Specifications

Area Classification
Listed for Ordinary (Unclassified) Locations; NEMA 3, 3R, 4, 4X, 12
Voltage
600 Vac/250 Vdc
Number of Poles
4
Number of Wires
3
Hertz
50/60 Hz
Horsepower Ratings
7.5, 15, 30, 60 or 75
Type of Cable
#6 to #2, #14 to #2, #14 to #1/0 AWG
Materials and Finishes
Receptacle assembly and WSR enclosure are copperfree (4/10 of 1% max.) aluminum with epoxy powder coating inside and outside. Handle is high impact polymer.

Documents & Drawings