Appleton™ PN WD2S1034F

DISCONNECT SWITCH. DIV.2 100A

Read more...

Features

  • Factory sealed; no external seals required
  • 100 Amp models and smaller are suitable for use with DC voltages (250 Vdc Max) as well as AC voltages
  • All models are suitable for use with AC voltages to 600 Vac max
  • Short circuit withstand rated to 10,000 RMS symmetrical amperes (unfused)
  • Removable hinged cover allows for ease of installation and maintenance
  • Single top and bottom conduit entries supplied, drilled and tapped 1-1/4#8221; NPT
  • Key-hole mounting feet for easy installation
  • Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • Cover can be padlocked closed
  • Ergonomically designed rugged cast aluminum handle
  • Operating handle can be locked in the OFF position with provision to lock in the ON position

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Ex de IIB + H2; Class I, Zone 1, AEx de IIB + H2; Types 3, 4, 4X, 5
NEC Certifications and Compliances
Class I, Zone 1, AEx de IIB + H2 T5
CEC Certifications and Compliances
Ex de IIB + H2 T5
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel hardware; durable cast aluminum operating handle
Standard Finishes
Enclosure and cover have gray epoxy powder coat
Options
1NO, 1NC auxiliary switch, breather/drain and LED indicator lights are available. See catalog pages for details

Documents & Drawings