Appleton™ PN VP0BW1

WALL MOUNT-STYLMASTER UNITS

Read more...

Features

  • Typical applications include storage areas, tunnels, subways, chemical plants and other areas where moisture, dirt or corrosive atmospheres are a problem
  • The fixture is suitable for Class I, Division 2 areas where the fixture operating temperature does not exceed the ignition temperature of the atmosphere in which the fixture is installed
  • Maximum input voltage 277 V (suitable for DC applications)
  • Modern styling, with clean-line mounting hood and prismatic glass globe (furnished as standard) eliminates glare and distributes light evenly
  • Globe seats firmly against composition gasket in mounting hood to keep out dirt and moisture. Full threads eliminate ""cross threading""
  • Porcelain socket is shock-absorbing to prolong lamp life and can be easily removed for wiring without tools. Its construction assures long trouble-free operation in high ambient installations
  • Pendant, ceiling (with or without Outlet Box), stanchion and wall (with or without Outlet Box) mounts available
  • Optional guards have exclusive snap-on attachment feature for quick installation and fast servicing
  • Optional polyester reflectors are secured to mounting hoods with screws (furnished). They are available in standard dome and 30° angle styles

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D
CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; Enclosure 4X
Specific Wattages
60 - 200 W (A-23); 200 - 300 W (PS-30)
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum mounting hood and guard with powder coat epoxy, prismatic glass globe and porcelain socket with brass screw shell

Documents & Drawings