Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx de IIC; Class I, Zone1, AEx e IIC; Class II, Division 2, Groups F, G; Class III; Type 4X; IP66
ATEX Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials
Polyamide body with polycarbonate lens and ethylene propylene diene Monomer (M-class) rubber (EPDM) seal
NEC and CEC Operating Temperature
-40 °C to +60 °C (-40 °F to +140 °F)
ATEX and IECEx Surface Temperature
Actuator and lens: -40 °C to +60 °C (-40 °F to +140 °F). Contact block and pilot light: -40 °C to +75 °C (-40 °F to +167 °F)