Appleton™ PN UPR316PB6

UPR 16A 2P+E 200/250V PLUG

Read more...

Features

  • Plug and socket system is designed with a mechanical interlock to insure disengagement cannot occur while energized
  • Large ON/OFF actuator on the receptacle gives clear, visible indication of the receptacle status for maximum hazardous location protection
  • LV receptacle can be locked in 0 (Off) and 1 (On) positions
  • Different voltages are color coded for easy identification
  • The receptacles are keyed to accept UPR plugs of the proper voltage
  • Receptacle explosionproof switch
  • UPR plugs can be used in non-hazardous IEC 60309-2 sockets
  • Operating temperature of -20 °C to +55 °C (-4 °F to +131 °F)

Specifications

Area Classification
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK09
Operating Temperature
-20 °C to +55 °C (-4 °F to +131 °F)
Voltage
100/130 Vac, 200/250 Vac, 380/415 Vac, 480/500 Vac or 600/690 Vac
Number of Poles
2, 3
Number of Wires
3, 4, 5
Hertz
50/60 Hz
Materials and Finishes
Polyamide wall socket and plug.

Documents & Drawings