Appleton™ PN TMC200A

2 IN IND MC CONN ALUM

Read more...

Features

  • Simplified two piece design
  • Integral 'O' ring face seal providing – 4X and IP66
  • Independent sealing and armor clamping
  • True 360° grounding
  • Removable cable armor end stop accommodates larger insulated conductors
  • Superior pull out prevention
  • Compact slim profile
  • Reduced installation time (no disassembly required). Re-usable design
  • Widest cable acceptance range
  • 1/2#8221;, 3/4#8221; and 1#8221; supplied with zinc plated steel locknut
  • Additional integral deluge proof seal for protection in extreme offshore and onshore environments
  • Continuous operating temperature -60 °C to +110 °C (-76 °F to +230°F)

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zones 1 and 2, AExe II AEx tA IIC; Class I, Zones 1 and 2, Exe II Ex tA IIC; Class II, Divisions 1 and 2, Groups E, F, G; Class III, Divisions 1 and 2; NEMA 4X; IP66
Connector Materials
Bodies, sleeve and gland nut are available in copperfree (4/10 of 1% max.) aluminum, nickel plated brass, or stainless steel
Other Standard Materials
Grounding spring is stainless steel. Bushing is LSF-TPE (halogen free). End stop washer is nylon. Viton o-ring.
Trade Sizes
1/2 thru 4
Cable Jacket Diameter Range
0.50 thru 4.25
Cable Armor Diameter Range
0.42 thru 3.94

Documents & Drawings