Appleton™ PN SD100ANSS

STC DISCH REEL 100' NYL SST CA

Read more...

Features

  • Maximum Vdc resistance is 1 ohm for each 15.2 meters (50 feet) of 2.38 mm (3/32#8221;) steel aviation control cable and 0.15 ohms per 15.2 meters (50 feet) for 14 gauge, stranded, rubber-covered, copper cable
  • SD11 Series is lightweight, compact, enclosed, all-steel construction. 15.2 meter (50 foot) single or Y-type cable lengths in 3/32#8221; galvanized steel aviation control cable with or without nylon jacket. 100 Amp universal jaw type grounding clamp.
  • SD50A thru SD100A Series is lightweight and compact. Rugged open drum design with all steel construction. Available with cable lengths from 15.2 meters (50 feet) to 30.5 meters (100 feet), single and Y-type construction
  • Units are available without ratchet. See catalog pages for details

Specifications

NEC and CEC Certifications and Compliances
Rated for (Unclassified) Locations
Standard Materials and Finishes
SD11: all steel construction with red epoxy powder coat. SD50A thru SD100A: all steel construction with yellow epoxy/polyester finish
Cable Options
Stainless steel cable, nylon jacketed steel cable, or rubber-covered copper cable #14 available. See catalog pages for details
Grounding Options
An SDG grounding stud and SDP grounding plug, required by some state regulations, provides positive grounding and prevents accidental cable severing. See catalog pages for details

Documents & Drawings