Appleton™ PN RW150125

1-1/2 X 1-1/4 IN RDC WSHR

Read more...

Features

  • Variety of sizes, from 3/4" x 1/2" through 2" x 2-1/2"

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Steel