Appleton™ PN RFESSS3060

RFESSS3060-DV-EXT-NP

Read more...

Features

  • Factory sealed; no external conduit or cable seals required making installations faster, easier, and less costly
  • Features ground-breaking design that incorporates the use of a disconnect switch housing to minimize the downtime and costs associated with servicing in hazardous locations
  • Standard, off-the-shelf breakers are used and the lighter weight enclosures can be quickly opened in the field for easier servicing.
  • Standard configuration includes external actuator and a non-window door. Factory installed options include window door, internal actuator or alternate enclosure sizes and orientations
  • Enclosure can be easily field punched for cable glands or conduit hubs. Optional gland plates available and must be ordered with the enclosure for factory installation
  • Circuit breaker available in 3-pole up to 100 Amp range
  • Breaker can be padlocked in either the ON or OFF position
  • Voltage ranges from 120 to 600 volts
  • Ground terminal bar provided
  • External ground lug provided
  • Accommodates standard Cutler-Hammer F-Frame Series circuit breaker individually contained in its own housing

Specifications

NEC/CEC Certifications and Compliances
Class I, Zone 1, AEx de IIB+H2 T5; Ex de IIB+H2 T5; Class I, Division 2, Groups B, C, D; Class II, Division 1, Groups F, G; Class III; IP66; Type 4X
Standard Materials
316L stainless steel enclosure with stainless steel hardware
Standard Features
Drain/breather, external actuation, nameplate
Options
Internal actuator and window available. See catalog pages for details

Documents & Drawings