Appleton™ PN PREESTM20

EARTH STUD TERMINAL M20

Read more...

Features

  • Unicode™ 2 Components and Accessories are UL Listed and CSA, ATEX, and IECEx Certified for use in Hazardous (Classified) Locations.
  • Padlockable guard. Stainless steel and plastic cover for push button, rotary actuator and mushroom head actuator. 3 padlocks capacity
  • Cover blanking plug, for cover drilling: 30.5 mm (1.2#8221;) diameter
  • Device adaptor. Rail to panel mounted conversion adaptor

Specifications

NEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx de IIC
CEC Certification and Compliances
Class I, Division 2, Groups A, B, C, D; Ex de IIC
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD

Documents & Drawings