Appleton™ PN PRE332PB

ATX 32A PLUG 2P+E 200V-250V

Read more...

Features

  • Plug and socket system is designed with a safe disconnect mechanism to insure maximum hazardous location protection
  • The contact separation is in a flameproof chamber
  • The automatic electrical disconnection of each phase is contained in a second flameproof chamber
  • Short circuit protection is 20 kA, while normal reference is 10 kA
  • Different voltages are color coded for easy identification
  • The receptacles are keyed to accept only ATX plugs (other plugs cannot be inserted)
  • ATX plugs can be used in non-hazardous IEC 309 sockets
  • Operating temperature of -40 °C to +55 °C (-40 °F to +131 °F)

Specifications

Area Classification
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Operating Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Voltage
100/130 Vac, 200/250 Vac, 380/415 Vac or 480/500 Vac
Number of Poles
2, 3
Number of Wires
3, 4, 5
Hertz
50/60 Hz
Materials and Finishes
Wall Socket is high impact resistance fiberglass reinforced polyester. Polyamide plug, mobile socket and flush socket.

Documents & Drawings