Appleton™ PN PGHW150KIT

HANDLE ASSEMBLY KIT 150AF BRK

Read more...

Features

  • Explosion protected enclosure
  • Static resistant black fiberglass reinforced polyester enclosure
  • Five different sizes to choose from
  • Available in three depths, 200 mm (7.87"), 250 mm (9.84") and 300 mm (11.81")
  • Enclosures can be coupled together for added space
  • Protective Flange at top and bottom
  • Padlockable double bar locks, Key supplied
  • Enclosures are rated for 600 Vac, 400 Amp Maximum. Maximum Dissipated power is 125 W
  • AEx e IIC, Ex e IIC T6 to T3 depending on the equipment housed in the enclosure
  • The overall IP and Temperature Class rating of the enclosure is governed by the lowest rating of any devices interfacing with the enclosure
  • Poured in place polyurethane door gasket
  • Many optional accessories

Specifications

NEC/CEC Certifications and Compliances
Class 1, Zone 1 and 2 AExe II T5 or T6; IP66
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Other Certifications
EURASEC
Standard Materials and Finishes
Static resistant carbon filled fiberglass reinforced polyester (FRP) enclosure with 316L stainless steel hardware
Options
Mounting pan, gland plates, interior side rails, DIN rail, terminal blocks, ground bar (and terminal), terminal spacers, padlocking device, factory drilled entries and enclosure coupling kit are available. See catalog pages for details
Temperature Class
T6 for Ta ≤ +40 °C (+104 °F); T5 for +40 °C ≤ to ≤ +55 °C (+104 °F ≤ to ≤ +131 °F)
Ambient Temperature
T80 °C to T96 °C (T176 °F to T205 °F)
Operating Temperature
-40 °C to +55 °C ( -40 °F to +131 °F)

Documents & Drawings