Appleton™ PN NCP1523

NCP PLUG ASSEMBLY

Read more...

Features

  • Unique blade-type, brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Longer plug housing for better gripping and easier plug insertion and withdrawal
  • Plugs fits any standard non-explosionproof receptacle (NEMA 5-15R, 5-20R, or 6-20R) as well as U-Line™ explosionproof receptacles
  • ECP plug: a twist of the plug produces audible #8221;click#8221; to indicate fast make and break of built-in switch contacts
  • Twisting plug locks it in place and cannot be accidentally pulled out
  • NCP plug: special neoprene watertight plug bushing accommodates flexible cord ranging from .538#8221; to .639#8221; diameter
  • ECP plugs are UL Classified for use with Crouse-Hinds™ PowerGard#8482 and ArkGard#8482 receptacles

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA Type 4, 7BCD, 9GF
Amperage
15 and 20
Voltage
125 Vac or 250 Vac
Number of Poles
3
Number of Wires
2
Plug Cable Diameter
.538 – .639
Plug Cable Diameter
.538 – .639
ECP Plug Material
Copperfree (4/10 of 1% max.) aluminum
NCP Plug Material
30% glass-reinforced thermoplastic polyester

Documents & Drawings