Appleton™ PN JBW1

ROUND BASE JBX BOX-WALL MNT

Read more...

Features

  • Typical applications include storage areas, tunnels, subways, chemical plants and other areas where moisture, dirt or corrosive atmospheres are a problem
  • Maximum input voltage 150 V
  • Unitized construction reduces installation and maintenance costs
  • Furnished with connection block for easy wiring
  • Shock-absorbing porcelain socket for longer lamp life
  • Neoprene rubber ring in neck of reflector snaps into groove of mounting hood; protects against vibration and chipping
  • Available in pendant, 45° stanchion, and a variety of ceiling and wall mountings
  • Guard snaps into two recesses of adapter – no clamps

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D
CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Divisions 1 and 2, Groups E, F, G; Class III; Enclosure 3R
Specific Wattages
60 - 150 W; 150 - 300 W
Standard Materials and Finishes
Malleable iron mounting hood and globe adapter with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Glass globes and porcelain socket with brass screw shell. Steel guard with zinc electroplate and porcelain enamel st

Documents & Drawings