Appleton™ PN JBEL1A4M20

ATX EX E ENCLOSURE M20

Read more...

Features

  • Increased safety. Ideal for indoor and outdoor use in wet or corrosive atmospheres
  • Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities, silos and other commercial facilities
  • Pillar type terminal block for easy connection
  • Available in 4 mm² (0.006 in²) or 10 mm² (0.016 in²) sizes
  • Unarmored or armored versions with earth continuity brass device

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK10
Other Certifications
EURASEC and INMETRO
Standard Materials and Finishes
Static and impact resistant polycarbonate enclosure with 316L stainless steel hardware and polyurethane cover gasket
BJe1 Zones 1 and 2 Temperature Class
T6
BJe1 Zones 21 and 22 Surface Temperature
T75 °C (T167 °F)
BJe1 Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
BJe2 Zones 1 and 2 Temperature Class
T6
BJe2 Surface Temperature
T80 °C (T176 °F)
BJe2 Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Operating Temperature
-40 °C to +55 °C (-40 °F to +131 °F)

Documents & Drawings