Appleton™ PN IWL10LZG3BU

IWL,10L,Z,G,3,BU

Read more...

Features

  • Typical applications include Steel Production Plants, Power Generation Facilities, Foundries, Cement, Stone and Sand Plants, Pulp and Paper Mills, Ship Building and Shipping Ports, Hydrogen and Biofuels plants, LNG (Liquid Natural Gas) plants or other areas where wet, dirty and tough environments are a problem
  • Wall mount applications of 9 meters (30 feet) or less, above doors, along exteriors of buildings, or wherever else an illumination source needs to be mounted to a vertical surface
  • Three models, each with three field selectable wattage levels (Low - Mid - High), provide up to 15,000 lumens
  • Three field selectable color temperatures (CCT): 5000K Cool White, 4000K Neutral White, or 3000K Warm White
  • IP65 Certified and Listed for Use in Wet Locations
  • Type III, Very Short light distribution
  • Reported L70 is > 130,000 hours @ +25 °C (+77 °F)

Specifications

NEC/CEC Certifications and Compliances
For ordinary/industrial locations. Wet locations; IP65
Lumen Output
Three unique models are available: 7,000, 10,000 and 15,000. Three field selectable wattage levels (Low - Mid - High) and three field selectable color temperature options (3000K Warm White, 4000K Neutral White, or 5000K Cool White) are available for each model. One luminaire covers nine possible lumen and color temperature combinations. Upgrade 100 to 400 Watt HID legacy luminaires with a range of 5,000 to 15,000 nominal lumens.
Ambient Temperature
IWL7LZG3BU and IWL10LZG3BU: -40 °C to +40 °C (-40 °F to +104 °F) IWL15LZG3BU: -40 °C to +34 °C (-40 °F to +93 °F)
Electrical
120-277 Vac, 50/60 Hz
Standard Materials
Cast aluminum housing; glass lens; silicone rubber gaskets; 304 stainless steel cover bolts and hinge pins; aluminum close up plugs
Standard Finishes
Dark bronze, powder coat finish on housing
Warranty
5 year standard warranty

Documents & Drawings