Appleton™ PN IJLLED1QZBU

IJLLED,1/2KLM,3/4/5KCCT,MULT MT,BU

Read more...

Features

  • Versatile with field selectable technology to fit mutiple applciation's needs
  • Each fixture offers dual lumen outputs that are selectable by the user.
  • Each fixture offers user selectable correlated color temperature (CCT); 3K, 4K or 5K
  • Multiple mounting positions available due to the adjustable knuckle design which allows the fixture to rotate from 90 to 180 degrees, enabling it to be mounted as a wall, ceiling or pendant fixture.
  • Huge energy savings when compared to legacy lighting, just 7 to 38 Watts
  • Optional polycarbonate color globes available in red, green, blue and amber. Used as indicator lighitng in multiple applications.
  • Optional stainless steel wire guards that can be used for additional protection.

Specifications

NEC/CEC Certifications and Compliances
cETLus listed | Type 3R, 4, 4X | IP 66 | Suitable for wet locations | Marine outside type for USA ONLY
Low Lumen Fixture Lumen Outputs
1,000 or 2,000
High Lumen Fixture Lumen Outputs
3,500 or 5,000
Surge Suppression
Robust 6 kV
Reported L70
60,000 hours
User Selectable Correrlated Color Temperature (CCT)
3000K or 4000K or 5000K
Multiple Moutning Positions
Wall, Ceiling or Pendant
Electrical
120-277 Vac, 50/60 Hz
Standard Materials and Finishes
Mounting hood and fixture housing is cast copperfree (4/10 of 1% max.) aluminum. Gaskets are silicone rubber. All hardware and catch assemblies are stainless steel. Globes are polycarbonate. Globe guards are stainless steel.
Warranty
5 year standard warranty

Documents & Drawings