Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Extensive Exit and Emergency portfolio that includes Exit and Emergency Signs, Exit and Emergency Combo, and Emergency systems units
All models are prewired and can be run at 120 or 277 Vac, 60 Hz
6 kV of surge protection is standard on all models
The testing system automatically runs a self diagnostic cycle to check for battery and load connections at preprogrammed intervals or by manually activating the magnetic test switch
Mounting brackets and hardware are provided with all single sided units for wall mounting
Double sided units are provided with a pre-installed conduit hub to allow for conduit and pendant mounting
Directional arrows on Exit sign can be snapped out at time of installation
Tamper resistant screws are available as an option
LED indicator on emergency models visually communicates fixture operational status
Emergency models offer an optional 12V rechargeable nickel cadmium battery that lasts a minimum of 90 minutes
An Internal heater and a battery blanket for extreme cold temperature are included as standard for the Exit and Emergency sign, resulting in an ambient temperature of -20 °C to +50 °C (-4 °F to +122 °F)
The Emergency System combo heads can be rotated up to 360 degrees per user's preference
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIA, IIB, IIC; IP65; Suitable for Wet Locations;
Ambient Temperature
Ambient range: -20 °C to +50 °C
Electrical
120/277 Vac, 60 Hz
Standard Materials and Finishes
Luminaires housing is fiberglass reinforced polycarbonate, strengthened by UV stabilized polycarbonate lenses and die cast aluminum mounting brackets. Stainless Steel hardware is provided standard and batteries are nickel cadmium