Appleton™ PN GUSC752

TUMBLER SWITCH UNILET-2 POLE

Read more...

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for use in such classified locations as paint and varnish plants, grain elevators, coal or grain processing, gasoline bulk loading terminals and metal finishing areas
  • Compact design permits use in cramped quarters as on machinery
  • Threaded cover provides easy access for wiring and maintenance
  • Provided with mounting lugs
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered hubs for tight, rigid joints and ground continuity
  • Threaded stainless steel shaft for operating handle
  • Lockable operating handle

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Group DClass II, Division 1 and 2, Groups E, F, G; Class III; NEMA 7D, 9EFG
Standard Materials and Finishes
Malleable iron body with a triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Copperfree (4/10 of 1% max.) aluminum cover with natural finish

Documents & Drawings