Appleton™ PN GUL100

EXTERNALLY THREADED GR UNILET

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Ductile iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers and cover gasket
  • Externally threaded body with internally threaded cover
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation
  • Internal ground screw standard
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III ; NEMA 3,4
Standard Materials and Finishes
Ductile iron bodies and covers with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings