Appleton™ PN GUJC75

HAZ LOC COND OUTL BX

Read more...

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 4
Standard Materials and Finishes
Ductile iron body with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Options
Hot dip or mechanical galvanized bodies are available. See catalog pages for details

Features

  • Smooth hub bushings protect insulation when pulling conductors
  • Cast-in brackets on cover for use with breaker-bar tools for tightening/loosening
  • No risk of conductor insulation damage from threads on base during pulling
  • No risk of "pinching" conductors during cover installation
  • Improved wiring room
  • Tapered threaded hubs (NPT)
  • Dome cover available
  • Internal ground screw standard
  • Suitable for wet locations in upright position only

Documents & Drawings