Appleton™ PN GRUE50A

1/2 UNIV JUNC BOX W/CVR

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Universal design with five threaded universal hubs and three close-up plugs
  • Copperfree aluminum body and cover provide resistance to corrosive atmospheres
  • Covers have pry notches for bar or wrench
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum body and cover with epoxy powder coat

Documents & Drawings