Appleton™ PN GRSS100

1 GRSS ALUMINUM UNILET

Read more...

Features

  • Explosionproof, dust-ignitionproof, raintight
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Multiple hubs permit flexibility
  • Copperfree aluminum body and cover provide superior corrosion resistance
  • Internal ground screw standard
  • Cover o-ring included
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum body and cover with epoxy powder coat

Documents & Drawings