Appleton™ PN GRCAPH

GREEN GLOBE HIGH LUMEN MODELS

Read more...

Features

  • Quick and easy installation to upgrade to LED in minutes.
  • Provides the means of updating outdated lighting in minutes to energy efficient LEDs by allowing the end user to seamlessly retrofit pre exisiting V-51, Stylmaster, Stylmaster C, V Series (part of the V&VH Series), Mercmaster Jr HPS and Killark V Series select mounting hoods.
  • Each fixture offers dual lumen outputs that are selectable by the user.
  • Huge energy saving, 7 to 38 Watt LED will replace 60 to 300 Watt incandescent.
  • Optional polycarbonate color globes available in red, green, blue and amber. Used as indicator lighting in multiple applications.
  • Optional stainless steel wire guards that can be used for additional protection.

Specifications

NEC/CEC Certifications and Compliances
See catalog pages for details per Luminaire Series
Low Lumen Fixture Lumen Outputs
1,000 or 2,000
High Lumen Fixture Lumen Outputs
3,500 or 5,000
Ambient Temperatrure Range
-40 °C to +40 °C (-40 °F to +104 °F)
Surge Suppression
Robust 6 kV
Reported L70
60,000 hours
Correrlated Color Temperature (CCT)
5000K
Electrical
120-277 Vac, 50/60 Hz
Standard Materials and Finishes
Fixture housin is cast copperfree (4/10 of 1% max.) aluminum. Gaskets are silicone rubber. All hardware and catch assemblies are stainless steel. Globes are polycarbonate. Globe guards are stainless steel.
Warranty
5 year standard warranty

Documents & Drawings