Appleton™ PN GHPHP27

HANGER PENDANT RECEPT 15A/277V

Read more...

Features

  • Permits quick disconnect and removal of fixture for maintenance
  • Furnished with receptacle, plug, 18" 16-3 SO cord and loop fixture hanger
  • Loop that suspends fixture cannot be removed until plug is disconnected from power receptacle
  • 20 Amp plug, receptacle and cable are provided in all voltages
  • Rotating plug after insertion locks plug in receptacle, eliminating plug fall-out
  • Loop and hook provide flexible mounting, ideal in areas where vibration is encountered

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) cast aluminum with epoxy powder coat finish

Documents & Drawings