Appleton™ PN GHCPL212

CORD SET W/PLUG 2-FT 15A/125V

Read more...

Features

  • Fixture hanger brackets are suitable for use with fixtures with 3/4-14 NPT conduit openings or hubs. Mounts directly to ceiling or wall separately from conduit system. It includes two brackets and two hexhead bolts. Bracket is iron with gray epoxy finish
  • Safety Supports are for use on the dummy side of lighting fixtures. Complete assembly includes two hooks and one rigid support. Each hook supplied with a screw for closing 3/8� jaw opening. Rigid Support straddles max. 1-1/4� conduit.
  • LC Steel Locking Couplings are provided with two setscrews (with Allen head) to fasten on outside of a hub and fixture stem. It is used to prevent a fixture stem from turning in hubs that are not normally supplied with setscrews. For use on 3/4" fixture stem.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations

Documents & Drawings