Appleton™ PN FASDA

ATX CONTROL STATION 1NO+1NC

Read more...

Features

  • Increased Safety or Flameproof
  • Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Hammer and stainless steel chain
  • NO+NC contacts with 2.5 mm² (0.004 in² ) terminals
  • Earth termination: 2 x 4 mm² (0.003 x 0.006 in²); internal and external
  • Type PCe (increased safety version) has 2 x M20 bottom entries supplied with polyamide cable gland that is 6.5 to 14.5 mm (0.26 to 0.57 in) diameter and one polyamide blanking plug
  • Type BR1d (flameproof version) has 2 x M20 entries (1 top and 1 bottom) supplied with one aluminum blanking plug

Specifications

ATEX Certifications and Compliances
Zone 1 and 2; Ex II 2 GD; IP66; IK10
Type PCe Standard Materials and Finishes
Red painted aluminum alloy box with red painted steel cover and a stainless steel chain
Type BR1d Standard Materials and Finishes
Gray painted marine grade aluminum alloy box with a red painted marine grade aluminum alloy cover and a stainless steel chain
PCe Surface Temperature
T80 °C (T167 °F)
PCe Ambient Temperature
-55 °C to +60 °C (-67 °F to +140 °F)
BR1d Temperature Class
T6 for Ta = +40 °C (+104 °F); T5 for Ta = +55 °C (+131 °F)
BR1d Surface Temperature
T95 °C (T203 °F)
BR1d Ambient Temperature
-40 °C to +55 °C (-40 °F to + 131 °F)
Options
Special options available. Contact your local sales representative for details

Documents & Drawings