Appleton™ PN EXGJH1021

4 EX FLEXIBLE COUPLING

Read more...

Features

  • Explosionproof, dust-ignitionproof, watertight
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity
  • Heavy duty design resists mechanical abuse
  • Electrical conductivity equal to rigid conduit on a similar length basis; no bonding jumper required
  • Interior insulating liner protects conductors from abrasion under vibrating conditions
  • EXGJH: both end fittings are female, each furnished with a removable male nipple
  • EXLK: female end fitting with union at one end and a female end fitting with a removable male nipple at the other end

Specifications

NEC/CEC Certifications and Compliances
1/2 and 3/4 Sizes: Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances
1 Size: Class I, Groups C, D; Class II, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances
1-1/4 thru 4 Sizes: Class I, Group D; Class II, Groups E, F, G; Class III
ATEX Certifications and Compliances
Stainless steel 1/2 thru; 2 Sizes: Ex II2 GD; Ex d IIC Gb; Ex t IIIC Db; IP66
Standard Materials
1/2 thru 2: outer bronze braid, inner brass core with insulating liner, brass end fittings. 2-1/2 thru 4: outer stainless steel braid, inner stainless steel core with insulating liner, stainless steel end fittings
Standard Finishes
Natural finish
Options
1/2 through 2 available in stainless steel (suffix -SS). 1/2 through 1 EXLK stainless steel union (suffix -SU). 1/2 through 1 stainless steel nipple (suffix -NS). Custom lengths available (contact your local sales representative)

Documents & Drawings