Appleton™ PN ECC506RH

ECC CABLE CONNECTOR .500-.625

Read more...

Features

  • For use with No. 18 thru 12 AWG 3-Conductor Type S or SO cord
  • Furnished with 9 °C wire leads
  • 12"" leads of #12 stranded wire are furnished for connection to wiring or equipment within the explosionproof housing

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Group G; Class III; NEMA 7BCD, 9G; Watertight
Amperage
20
Voltage
480 Vac
Nipple Size
1/2 or 3/4
Plug Cable Diameter
.250 – .375, .375 – .500 or .500 – .625
Type of Cable
18 thru 12 AWG 3-Conductor Type S or SO Cable
Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum with epoxy powder coat.

Documents & Drawings