Appleton™ PN EBRI15034

INTERIOR.3W4P 150A EBR

Read more...

Features

  • Internal switch provides safe and quick disconnect means. No need for separate disconnect switch
  • Positive polarization: only plugs of the same style, number of poles and amperage rating may be used with these receptacles
  • Terminal block provided in mounting box for ease of wiring. Factory wired between the receptacle and terminal block
  • Plug must be inserted into receptacle before the switch is in the on position
  • Style 2 (shell and extra pole) grounding
  • Receptacles may be locked in the OFF position
  • Receptacle supplied with flip cover and screw cover
  • Mounting box provided 1-1/2#8221; vertical feed-thru conduit openings. Reducer bushings provided for 1-1/4#8221; conduit opening. All conduit openings have NPT threads
  • O-ring gasket provided between the mounting box and receptacle cover
  • JBR is UL Listed for use with ACP Powertite™ and CPH plugs

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III NEMA 3, 3R, 4, 4X, 7BCD, 9FG
Amperage
30 or 60
Voltage
240/480/600 Vac
Number of Poles
3 or 4
Number of Wires
2 or 3
Hertz
50-400 Hz
Horsepower
7.5, 10, 15, 20, 25, 30
Plug Cable Diameter
30 Amp: 0.500 to 1.125#8221;; 60 Amp: 0.500 to 1.375#8221;
Mounting Box Entries
Dead-End
Materials and Finishes
Receptacle housing and mounting box is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Stainless steel captive cover bolts, mounting feet and hinges.

Documents & Drawings