Appleton™ PN DMB110D4P7

ATX, DM SERIES MOTOR STARTER, 11KW, 400/415V 50/60Hz, 230V CONTROL, D.O.L. TYPE

Read more...

Features

  • Flameproof
  • Three pole contactor
  • Thermal overload relay with stop/reset push button
  • Start push button
  • Rated voltage 400/415 Vac, 50/60 Hz AC-3 category
  • Yellow laminated plastic legend plate with black lettering
  • Internal earth terminal: 2 x 4 mm² (0.003 x 0.006 in²)
  • External ground terminal: M5 for Ex d IIB version
  • Earth crossing terminal: M8 for Ex d IIC version
  • 1 x M20 entry on top. 2 x M20 entries at bottom with one blanking plug

Specifications

ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 G; IP66; IK10
Standard Materials and Finishes
Gray painted marine grade aluminum alloy (RAL7038) housing with stainless steel cover bolts
Ex d IIB Temperature Class
T4 [ta +40 °C (-40 °F)] or T3 [ta +55 °C (+131 °F)]
Ex d IIB Surface Temperature
T195 °C (T383 °F)
Ex d IIB Ambient Temperature
-20 °C to +55 °C ( -4 °F to +131 °F)
Ex d IIC Temperature Class
T4 (ta +40 °C) or T3 (ta +55 °C)
Ex d IIC Surface Temperature
T195 °C (T383 °F)
Ex d IIC Ambient Temperature
-20 °C to +55 °C ( -4 °F to +131 °F)

Documents & Drawings