Appleton™ PN CRN50

DRAIN 1/2 ORDINARY LOC-ALUM

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity
  • NEMA 3R universal drain or breather: for high performance water drainage or continuous ventilation
  • NEMA 4X breather: for continuous ventilation
  • NEMA 4X drain: for automatic water drainage
  • NEMA 3R Group B universal drain or breather: for automatic water drainage or continuous ventilation (raintight)
  • Groups C and D universal drain or breather: for automatic water drainage or continuous ventilation
  • Non-hazardous location drain: for automatic water drainage

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
Hazardous location combination drain/breathers are stainless steel. Non-hazardous CRN drains are copperfree (4/10 of 1% max.) aluminum

Documents & Drawings