Appleton™ PN CEPRELKA2

PUSHBUTTON RED LONG EXTRA KA2

Read more...

Features

  • Explosionproof, dust-ignitionproof. Ideal for use in Class I/Zone 1 areas where flammable gases or vapors are present either continuously or intermittently
  • Corrosion resistant captive stainless steel hex-head bolts hold cover to body
  • Smooth rounded integral bushing in hub protects conductor insulation
  • Accurately tapped, tapered hubs for tight, rigid joints and ground continuity

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I Zone 1 and 2, IIB + H2 T6; Class II, Division 1 and 2, Groups E, F, G; Class III, Enclosure Type 3R, Weatherproof; EEMAC Type 3R, 4, 4X, 7BCD, 9EFG
Standard Materials
Cast copperfree (4/10 of 1% max.) aluminum body with aluminum alloy cover. Standard circuit breaker supplied is Cutler-Hammer QC, single pole only (10,000 rms), 15 to 40 Amps
Options
NEMA 4, 4X rating for box and cover combinations, a 30 Ma GFI Breaker, and a +50°C (+122°F) breaker rating are available. See catalog pages for details

Documents & Drawings