Appleton™ PN CECS3

CONTROL STATION CURLEE

Read more...

Features

  • Explosionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Precision ground flame path between box and cover
  • 3/4#8221; conduit opening top and bottom standard, maximum 1-1/2#8221; available
  • Operators are spaced on 2-1/8#8221; centers
  • Ground lug package and installation instructions included
  • Cast-on slotted mounting feet

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2 Groups C, D; Class II, Division 1 and 2 Groups E, F, G; Class III; Type 3R, 7, 9
Standard Materials
Shot blast copperfree (4/10 of 1% max.) aluminum enclosure

Documents & Drawings