Appleton™ PN BC125M

1 1/4 MOGUL UNILET TYPE C

Read more...

Features

  • Exclusive built-in rollers facilitate cable pulling. Available on NEC 6x8x Series Moguls (C, LB and UB) in sizes 1-1/4’ and up
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity
  • Covers have captive stainless steel screws to speed installation, prevent ’freezing’ of screws
  • LB and UB Moguls. Length Requirement: distance between centerline of each hub bushing (conduit stop) exceeds six times the trade diameter of the conduit per NEC 314.28(A)(2). Bending Space: Meets the NEC 314.28(A)(2) Exception in NEC 312.6(A) Table.
  • C Moguls. Length Requirement: distance between centerline of each hub bushing (conduit stop) exceeds eight times the trade diameter of the conduit per NEC 314.28(A)(1). Bending Space Requirement: not applicable
  • LL and LR Moguls. Like LB moguls, these moguls have an end hub. The second hub is in the side (LL left and LR right) instead of the back
  • T Moguls. These are like ’C’ moguls (1’ thru 4’), except with an additional middle side hub. Distance between the centerline of each ’C’ hub conduit stop exceeds eight times the trade diameter of the conduit per NEC 314.28(A)(1)

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials and Finishes
Malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; steel covers have zinc electroplate; copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; stainless steel

Documents & Drawings